Número de material Descripción
1TGXSCSAIIOTC.00 Test license - IIoT Connector. Enables the use of the software for test and evaluation purposes. Use is permitted for non-commercial purposes only. Scope: - OT/IT connectors, automated B&R asset detection, advanced data browsing.- Extraction of asset and process data from up to 5 B&R PLCs.- Software update function for PLCs (low-level edge API), including backup and dry run for up to 5 B&R PLCs. Validity period: Valid for 90 days from activation. Automatic termination at the end of the validity period if there is no valid full license.
1TGXSCSAIIOTC.30 Annual license - IIoT Connector. Enables the secure collection, aggregation and provision of machine data for higher-level IT/OT systems as well as software update functions for B&R PLCs. Scope: - OT/IT connectors, automated B&R asset detection, advanced data browsing. - Extraction of asset and process data from up to 5 B&R PLCs. - Software update function for PLCs (low-level edge API), including backup and dry run for up to 5 B&R PLCs. Deployment and validity period: One license per IIoT Connector instance, regardless of deployment (edge device or IT/virtual machine). Validity period: 1 year, automatic renewal unless canceled before expiry.

Seleccione país e idioma

B&R Logo