General information
| Connection | DEUTSCH connector housing |
| Short description | Female XMA connector, 6-pin, DT series |
| Content of delivery | 1x DEUTSCH connector housing, 1x holding edge, 6x connector contact 16-20 AWG |
| Number of pins | 6 |
| B&R ID code | 0xE0C4 |
Electrical properties
| Current-carrying capacity | 13 A |
Operating conditions
| Degree of protection | IP68 |
Ambient conditions
| Temperature | |
| Operation | -55 to 125°C |
Mechanical properties
| Weight | Approx. 14 g |
Vendor information
| Manufacturer | TE connectivity DEUTSCH |
Material number:
XMATB621Description:
Female XMA connector, 6-pin, DT series