Short description
I/O module | 2 inputs for Pt100 or Pt1000 resistance temperature measurement |
General information
B&R ID code | 0x1BA6 |
Status indicators | I/O function per channel, operating state, module status |
Diagnostics | |
Module run/error | Yes, using LED status indicator and software |
Inputs | Yes, using LED status indicator and software |
Power consumption | |
Bus | 0.01 W |
Internal I/O | 1.1 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
EAC | Yes |
KC | Yes |
Resistance measurement temperature inputs
Electrical properties
Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB06 or X20TB12 separately. Order 1x bus module X20BM11 separately. |
Pitch | 12.5+0.2 mm |
Material number:
X20AT2222Description:
- 2 inputs for resistance temperature measurement
- For PT100 and PT1000
- Configurable sensor type per channel
- Direct resistance measurement
- Configurable 2- or 3- wire connections per module
- Configurable filter time
The module is equipped with 2 inputs for PT100/PT1000 resistance temperature measurement.
This module is designed for X20 6-pin terminal blocks. If needed (e.g. for logistical reasons), the 12-pin terminal block can also be used.
Mandatory Accessories
Bus modules
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.7 HW Upgrade (X20AT2222) | EXE / 889 KB | |
V3.0 HW Upgrade (X20AT2222) | EXE / 1 MB | |
V4.0 HW Upgrade (X20AT2222) | EXE / 711 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20AT2222 | PDF / 410 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |