General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cTÜV SÜDus No. U10 041745 0020 Per UL 61010-2-201 |
Material number:
VSC122001.000P-000Description:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 90 fps - External lens
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (VSC122001.000P-000) | EXE / 15 MB | |
| V6.0 HW Upgrade (VSC122001.000P-000) | EXE / 15 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB | |
| U10 041745 0021 TÜV Süd Certificate Smart Camera | PDF / 254 KB | |
| UK Declaration of Conformity Smart Camera | PDF / 136 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP camera C-Mount | STP / 13 MB |