Short description
| Accessories | C mount lens tube |
General information
| Listed | CE |
Environmental conditions
| Temperature | |
| Operation | -20 to 75°C |
| Storage | -20 to 75°C |
Mechanical characteristics
| Materials | EN AW-6060 (AlMgSi0,5) |
| Dimensions | |
| Length |
65 mm |
| Diameter |
Outside: 48 mm Inside: 42 mm |
| Weight | 94 g |
Material number:
VLE0T0001Description:
C mount lens tube, inner diameter: 42 mm, inner length: 55 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP C-Mount lens tube | STP / 97 KB |