Short description
| Stepper motor | Stepper motor flange size 87.1 mm, length 119 mm, incremental encoder |
General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cURus E360421 Servo and stepper motors - Component |
Specific motor data
| Wiring | Serial |
| Current | 3 A |
| Resistance/Phase | 2.2 Ω |
| Inductance/Phase | 17.3 mH |
| Stall torque | 5.5 Nm |
| Holding torque | 7.8 Nm |
| Detent torque | <210 mNm |
| Rotor inertia | Approx. 2.61 kgcm2 |
General motor data
| Stepping angle | 1.8° |
| Max. surface temperature | 95°C |
| Average period of operation between failures | 20,000 hours |
| Shaft type | With key |
| Insulation class | B (130°C) |
| Insulation resistance | 100 MΩ min. 500 VDC |
| Dielectric resistance | 1776 VAC for 1 minute |
| Driver supply voltage | Max. 80 VDC |
Ambient conditions
| Temperature | |
| Operation | -20 to 40°C |
| Storage | -30 to 85°C |
| Transport | -30 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Electrical properties - Encoder
| Number of outputs |
3 A / B / R |
| Resolution | 1024 increments / 256 positions per rotation |
| Output circuit | Push/Pull level, asymmetrical |
| Output protection | Protection against short circuit |
| Current consumption | Max. 12 mA + Output load |
| Supply voltage | 18 to 30 VDC |
| Max. output current | ±10 mA per output |
Material number:
80MPH3.300S014-01Description:
2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 3 A series, 7.8 Nm holding torque, 5.5 Nm stall torque
Optional Accessories
Accessories
| 80XMPXAC0.00-01 | Accessory set for stepper motors with encoder, 8-pin and 4-pin connector and crimp contacts |
Hybrid cables
| 80CM01013.21-01 | Hybrid cable, length 1 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
| 80CM02013.21-01 | Hybrid cable, length 2 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
| 80CM03013.21-01 | Hybrid cable, length 3 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
| 80CM05013.21-01 | Hybrid cable, length 5 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
| 80CM10013.21-01 | Hybrid cable, length 10 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
| 80CM15013.21-01 | Hybrid cable, length 15 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
| 80CM25013.21-01 | Hybrid cable, length 25 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed |
Incremental encoder cables
| 80CM01003.25-01 | Incremental encoder cable, length 1 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM02003.25-01 | Incremental encoder cable, length 2 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM03003.25-01 | Incremental encoder cable, length 3 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM05003.25-01 | Incremental encoder cable, length 5 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM07503.25-01 | Incremental encoder cable, length 7.5 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM10003.25-01 | Incremental encoder cable, length 10 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM15003.25-01 | Incremental encoder cable, length 15 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
| 80CM20003.25-01 | Incremental encoder cable, length 20 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
Motor cables
| 80CM01001.21-01 | Motor cable, length 1 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM01501.21-01 | Motor cable, length 1.5 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM02001.21-01 | Motor cable, length 2 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM03001.21-01 | Motor cable, length 3 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM05001.21-01 | Motor cable, length 5 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM10001.21-01 | Motor cable, length 10 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM15001.21-01 | Motor cable, length 15 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| 80CM20001.21-01 | Motor cable, length 20 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed |
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 80MPH | PDF / 113 KB | |
| EU Declaration Motors Hybrid | PDF / 166 KB | |
| UK Declaration Motors Hybrid | PDF / 135 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Stepper motors user's manual | PDF / 49 MB |