General information
| Module type | ACOPOS P3 plug-in module |
| B&R ID code | 0xE827 |
| Slot | Slot 1 |
| Max. power consumption |
P[W] = (15 V * IEncoder[A]) + 2 W Max. 6.5 W |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
Encoder interfaces
Support
| Motion system | |
| mapp Motion | 5.1.0 and higher |
| ACP10/ARNC0 | 5.01.0 and higher |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | -25 to 55°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8EAC0150.001-1Description:
ACOPOS P3 plug-in module, digital multi-encoder interface
Optional Accessories
Adapter cables
| 8ECF00X4.1241C-0 | ACOPOS P3 adapter cable for digital encoder interface, length 0.4 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 9-pin female DSUB, 8-pin male Mini I/O connector |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.1 HW Upgrade (8EAC0150.001-1) | EXE / 623 KB | |
| V6.0 HW Upgrade (8EAC0150.001-1) | EXE / 622 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| ACOPOS P3 KC certificates | ZIP / 2 MB | |
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8EAC0150.001-1 | PDF / 434 KB |