General information
Number of slots 1
Cooling and mounting type Cold plate mounting
Certifications
CE Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up No
Standing horizontally No
Flow rate
Minimum 3 l/min
Maximum 6 l/min
Pressure drop depending on flow volume
3 l/min Typ. 0.3 bar
6 l/min Typ. 0.7 bar
Test pressure 10 bar for 1 minute, air inside, water outside
Max. continuous pressure 5 bar
Max. permissible return temperature 60°C
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%
Transport 95% at 40°C
Mechanical properties
Dimensions
Width 115 mm
Height 384 mm
Depth 17 mm
Weight 1.4 kg
Material number:
8EMC0010000.0000-2
Description:
ACOPOS P3 mounting plate, 1 slot, cold plate mounting
Optional Accessories
Accessory sets
8BXW000.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
8BXW001.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
Documentation Version (Date) Download
Datasheet PDF / 114 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8EMC0010000.0000-2 STP / 130 KB

Please choose country and language

B&R Logo