General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cURus E235396 Servo and stepper motors - Component |
Motor
Gearbox
Recommendations
| ACOPOSmicro 80VD100Px.xxxx-01 | C03X, C033 |
Material number:
8WSB43.ee049jjKop0Description:
Synchronous motor 8WSB43 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 49, keyed shaft end, IP66/67, nominal speed: 4900 rpm, fixed attachment cable 0.5 m with hybrid connector
Mandatory Accessories
Accessories
| 8BCM00X5.1B48E-0 | 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, 12+3-pin female series 915 hybrid connector, can be used in cable drag chains |
Optional Accessories
Accessories
| 8BCM0003.1B470-0 | 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
| 8BCM0005.1B470-0 | 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
| 8BCM0010.1B470-0 | 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
| 8BCM0015.1B470-0 | 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8WS | PDF / 243 KB | |
| EU Declaration Motors 8WS | ZIP / 175 KB | |
| UK Declaration Motors 8WS | ZIP / 158 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8WSB43.F0049S3KKB0) | EXE / 298 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8WS user's manual | PDF / 3 MB |