General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.093
Nominal current IN [A] 1.9
Stall torque M0 [Nm] 0.1
Stall current I0 [A] 2
Maximum torque Mmax [Nm] 0.2
Maximum current Imax [A] 4.1
Maximum speed nmax [rpm] 8000
Torque constant KT [Nm/A] 0.056
Voltage constant KE [V/1000 rpm] 3.55
Stator resistance R2ph [Ω] 1.3
Stator inductance L2ph [mH] 1.75
Electrical time constant tel [ms] 1.35
Thermal time constant ttherm [min] 6.7
Moment of inertia J [kgcm2] 0.0207
Weight without brake m [kg] 0.36
Gearbox
Number of gear stages 1
Gear ratio i 4
Max. drive speed n1max [rpm] 10000
Max. backlash Jt [arcmin] 20
Torsional rigidity Ct21 [Nm/arcmin] 0.3
Efficiency at full load ŋ [%] 96
Weight m [kg] 0.12
Recommendations
ACOPOSmicro 80VD100Px.xxxx-01 C03X, C033
Material number:
8WSB32.ee004jjQop0
Description:
Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, smooth shaft, IP54, nominal speed: 5000 rpm, fixed attachment cable 0.5 m with hybrid connector
Mandatory Accessories
Accessories
8BCM00X5.1B48E-0 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, 12+3-pin female series 915 hybrid connector, can be used in cable drag chains
Optional Accessories
Accessories
8BCM0003.1B470-0 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0005.1B470-0 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0010.1B470-0 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0015.1B470-0 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8WS PDF / 243 KB
EU Declaration Motors 8WS ZIP / 175 KB
UK Declaration Motors 8WS ZIP / 158 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8WSB32.F0004S0QKB0) EXE / 609 KB
V6.0 DT Upgrade (8WSB32.F0004S0QKB0) EXE / 581 KB
Documentation Version (Date) Download
8WS user's manual PDF / 3 MB

Please choose country and language

B&R Logo