General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.024
Nominal current IN [A] 0.78
Stall torque M0 [Nm] 0.027
Stall current I0 [A] 0.84
Maximum torque Mmax [Nm] 0.06
Maximum current Imax [A] 1.9
Maximum speed nmax [rpm] 8960
Torque constant KT [Nm/A] 0.037
Voltage constant KE [V/1000 rpm] 2.37
Stator resistance R2ph [Ω] 5.23
Stator inductance L2ph [mH] 2.22
Electrical time constant tel [ms] 0.43
Thermal time constant ttherm [min] 2.7
Moment of inertia J [kgcm2] 0.0072
Weight without brake m [kg] 0.18
Gearbox
Number of gear stages 2
Gear ratio i 16
Max. drive speed n1max [rpm] 10000
Max. backlash Jt [arcmin] 35
Torsional rigidity Ct21 [Nm/arcmin] 0.2
Efficiency at full load ŋ [%] 90
Weight m [kg] 0.05
Recommendations
ACOPOSmicro 80VD100Px.xxxx-01 C03X, C033
Material number:
8WSB21.ee016jjQop0
Description:
Synchronous motor 8WSB21 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 16, flat-sided shaft end, IP66/67, nominal speed: 6000 rpm, fixed attachment cable 0.5 m with hybrid connector
Mandatory Accessories
Accessories
8BCM00X5.1B48E-0 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, 12+3-pin female series 915 hybrid connector, can be used in cable drag chains
Optional Accessories
Accessories
8BCM0003.1B470-0 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0005.1B470-0 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0010.1B470-0 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0015.1B470-0 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Certificates Version (Date) Download
EU Declaration Motors 8WS ZIP / 175 KB
UK Declaration Motors 8WS ZIP / 158 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8WSB21.F0016S3QKB0) EXE / 298 KB
Documentation Version (Date) Download
8WS user's manual PDF / 3 MB

Please choose country and language

B&R Logo