Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 1.33
Nominal power PN [W] 209
Nominal current IN [A] 3.2
Stall torque M0 [Nm] 1.35
Stall current I0 [A] 3.25
Maximum torque Mmax [Nm] 4
Maximum current Imax [A] 11.2
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.42
Voltage constant KE [V/1000 rpm] 25.13
Stator resistance R2ph [Ω] 2.6
Stator inductance L2ph [mH] 6.3
Electrical time constant tel [ms] 2.4
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 0.26
Weight without brake m [kg] 1.45
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.25
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1016.50
ACOPOSmicro 80VD100Px.xxxx-01 C02X
ACOPOS P3 8EIxxxx... 4X5M
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LVA23.ee015ffgg-0
Description:
Synchronous motor, self-cooling, size 2, length 3, nominal speed 1500 rpm
{"MotorCurrMax":"11.20","MotorCurrRated":"3.200","MotorCurrStall":"3.250","MotorPolepairs":"4","MotorSpeedMax":"6600","MotorSpeedRated":"1500","MotorStatorInductance":"6.30000","MotorStatorResistance":"2.600","MotorTorqConst":"0.420","MotorTorqMax":"4.00","MotorTorqRated":"1.330","MotorTorqStall":"1.350","MotorVoltageConst":"25.13","MotorAcoposType1":"1016.50","MotorAcoposType2":"","MotorAcoposType3":"C02X","MotorAcoposType4":"4X5M","productId":"8LVA23.ee015ffgg-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LVA23.B8015S000-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9015D000-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9015D100-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9015S100-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.R0015D700-0) EXE / 609 KB
V6.0 DT Upgrade (8LVA23.B8015S000-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9015D000-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9015D100-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9015S100-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.R0015D700-0) EXE / 582 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 10 MB

Please choose country and language

B&R Logo