Motor
Nominal speed nN [rpm] 1600
Number of pole pairs 3
Nominal torque Mn [Nm] 150
Nominal power PN [W] 25133
Nominal current IN [A] 46.5
Stall torque M0 [Nm] 175
Stall current I0 [A] 53
Maximum torque Mmax [Nm] 405
Maximum current Imax [A] 138
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 3.38
Voltage constant KE [V/1000 rpm] 220
Stator resistance R2ph [Ω] 0.22
Stator inductance L2ph [mH] 7.8
Electrical time constant tel [ms] 36.636
Thermal time constant ttherm [min] 23.8
Moment of inertia J [kgcm2] 580
Weight without brake m [kg] 125
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector type Terminal box
Material number:
8KSL84.ee016ff00-h
Description:
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1600 rpm.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo