General information
| LEDs | Power, SDL4 In, DVI Out |
| B&R ID code | 0xF4EA |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| USB | |
| Quantity | 3 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| DVI interface | |
| Quantity | 1 |
| Variant | DVI-I |
| Type | DVI-D (single link) |
| SDL4 In | |
| Quantity | 1 |
| Variant | Female RJ45 connector, shielded |
| Type | SDL4 |
Electrical properties
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
Mechanical properties
| Housing | |
| Material | Aluminum |
| Coating | White |
| Dimensions | |
| Width | 40 mm |
| Height | 100 mm |
| Depth | 80 mm |
| Weight | Approx. 420 g |
Material number:
5COSD4.1002-00Description:
The SDL4/DVI Converter makes operation via SDL4 with Automation PCs possible for monitors and panels that are only equipped with a DVI interface. This makes it easy to upgrade systems to SDL4 as part of retrofit measures and conversions.
Mandatory Accessories
Accessories
SDL3/SDL4/PoE cables
| 5CASD3.0010-00 | SDL3/SDL4/FT5x cable - 1 m - FT5x including Power over Ethernet |
| 5CASD3.0030-00 | SDL3/SDL4/FT5x cable - 3 m - FT5x including Power over Ethernet |
| 5CASD3.0050-00 | SDL3/SDL4/FT5x cable - 5 m - FT5x including Power over Ethernet |
| 5CASD3.0070-00 | SDL3/SDL4/FT5x cable - 7 m - FT5x including Power over Ethernet |
| 5CASD3.0100-00 | SDL3/SDL4/FT5x cable - 10 m - FT5x including Power over Ethernet |
| 5CASD3.0150-00 | SDL3/SDL4/FT5x cable - 15 m - FT5x including Power over Ethernet |
| 5CASD3.0200-00 | SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet |
| 5CASD3.0300-00 | SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet |
| 5CASD3.0500-00 | SDL3/SDL4/FT5x cable - 50 m - FT5x including Power over Ethernet |
| 5CASD3.1000-00 | SDL3/SDL4/FT5x cable - 100 m - FT5x including Power over Ethernet |
Optional Accessories
Accessories
| 5ACCRHMI.0012-000 | Strain relief USB - For SDL4/DVI Converter |
DVI cables
| 5CADVI.0018-00 | DVI-D cable - 1.8 m |
| 5CADVI.0050-00 | DVI-D cable - 5 m |
Miscellaneous
| 5ACCRHMI.0000-000 | HMI grounding clip |
| Documentation | Version (Date) | Download |
|---|---|---|
| SDL4/DVI Converter user's manual | PDF / 3 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 5COSD4.1002-00 | ZIP / 3 MB |