General information
B&R ID code 0xD82E
Battery
Type Hawker Cyclon 12 V, 4.5 Ah, two rechargeable batteries connected in series
Service life Up to 15 years at 20°C / 10 years at 25°C
Variant Single cell (VRLA)
Temperature sensor NTC resistance
Service interval during storage Charge 1 time every 6 months
Charge duration when battery low Typ. 7 hours
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Electrical properties
Nominal voltage 24 V
Capacity 4.5 Ah
Fuse Yes
Battery charging data
Charging current Typ. 1 A
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -30 to 60°C
Storage -65 to 65°C
Transport -65 to 65°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Rev. D0 and later: Steel, galvanized and coated
Up to Rev. C0: Steel, galvanized
Dimensions
Width 223.2 mm
Height 78.2 mm
Depth 145 mm
Weight Approx. 4600 g
Material number:
5AC901.BUPS-00
Description:
  • Battery unit for UPS IF option 5AC901.IUPS-00
  • Single-cell rechargeable battery
  • 2 Hawker Cyclon 12 V, 4.5 Ah rechargeable batteries connected in series
  • Rated voltage 24 V
  • Capacity 4.5 Ah
Battery unit 4.5 Ah - For UPS 5AC901.IUPS-00
Mandatory Accessories
Uninterruptible power supplies
5CAUPS.0005-01 UPS cable - 0.5 m - For 5AC901.IUPS-xx
5CAUPS.0010-01 UPS cable - 1 m - For 5AC901.IUPS-xx
5CAUPS.0013-01 UPS cable - 1.3 m - For 5AC901.IUPS-xx
5CAUPS.0030-01 UPS cable - 3 m - For 5AC901.IUPS-xx
Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 65 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 3200 User's Manual PDF / 11 MB
Automation PC 4100 user's manual PDF / 17 MB
Automation PC 910 User's Manual PDF / 101 MB
Material Safety Data Sheet PDF / 381 KB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AC901.BUPS-00 ZIP / 225 KB

Please choose country and language

B&R Logo