General information
| B&R ID code | 0x30E2 |
| Configuration software | Automation Studio (version 4.12.x or later) / SYCONnet |
| Status indicators | Module status, network status, data transfer |
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Network status | Yes, using LED status indicator and software |
| Data transfer | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL | In preparation |
Controller
| Processor | netX 500 |
| Memory | |
| Memory size | 8 MB SDRAM |
| Dual-port memory | 64 kB |
Fieldbus
| Type | EtherCAT (master) |
| Variant | 2x RJ45, shielded |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 100 Mbit/s |
| Transfer | |
| Physical layer | 100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Cyclic data | Max. 4600 bytes (without LRW) |
| Functions |
Topology: Line or ring Data transport layer: ETH II, IEEE 802.3 100 Mbit, full-duplex Max. 388 slave modules Size of the file configuration. NXD max. 1 MB Mailbox protocols: CoE, EoE, FoE, SoE Interface check: Supported Slave station addresses: 1-14335 |
Electrical properties
| Nominal voltage | +3.3 V ±5% |
| Nominal current | Max. 800 mA |
Operating conditions
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction (derating) of the ambient temperature by 0.5°C per 100 m. |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 10 to 95%, non-condensing |
| Storage | 10 to 95%, non-condensing |
| Transport | 10 to 95%, non-condensing |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
Mechanical properties
| Dimensions | |
| Width | 120 mm |
| Height | 86 mm |
| Depth | 18.5 mm |
| Weight | Max. 150 g |
| Slot | Standard PCIe x1 half-size module |
| Installation in | |
| B&R Automation PC | Yes (APC910, APC4100) |
Material number:
5ACPCE.XECM-00Description:
PCIe EtherCAT master
Optional Accessories
Interface options
| 5AC901.IPLK-00 | Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5ACCIF04.FPLK-000 | Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100 |
PCI communication modules
| 5LS182.6-2 | Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime), order 1x terminal block TB704 separately! |
| 5LS182.8 | Logic scanner, PCIe half-size module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime) |
| 5LS187.6-1 | Logic Scanner, PCI half size module, 1 POWERLINK (V1/V2) interface, Managing or controlled node, 1 CAN bus interface, Electrically isolated, Max. 1 Mbit/s, Object buffer in send and receive direction, 1 MB SRAM (Automation Runtime), Order terminal blocks 2x TB704 separately! |
| 5LS189.6-1 | Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x terminal blocks TB704 separately! |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.12 HW Upgrade (5ACPCE.XECM-00) | EXE / 5 MB | |
| V6.0 HW Upgrade (5ACPCE.XECM-00) | EXE / 5 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 5ACPCE.XECM-00 | PDF / 2 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Hilscher firmware (5ACPCE.XECM-00) | ZIP / 449 KB |