General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV3 |
| KR | Yes |
| ABS | Yes |
| BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Material number:
5AC901.HS00-01Description:
APC910 active heat sink QM170/HM170
Mandatory Accessories
CPU boards
| 5PC900.TS17-00 | CPU board Intel Core i5 6440EQ - Quad core - QM170 chipset - 2.7 GHz active - For APC910 |
| 5PC900.TS17-01 | CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For APC910 |
| 5PC900.TS17-02 | CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For APC910 |
| 5PC900.TS17-04 | CPU board Intel Core i7 6820EQ - Quad core - QM170 chipset - 2.8 GHz active - For APC910 |
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 910 Device number key | PDF / 627 KB |