General information
| Certifications | |
| CE | Yes |
Mechanical properties
| Dimensions | |
| Width | 216 mm |
| Height | 154 mm |
| Depth | 5 mm |
Material number:
6ACA7.FLS00-00Description:
Filter mat set - 5 filter mats - Usable in filter kit - For APC50A
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 50A User's Manual | PDF / 14 MB |