General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Slots
| PCIe slots | |
| Quantity | 3 |
| Execution | PCIe half-size |
| Standard | 3.0 (with PCIe x16: 4.0) |
| Bus speed |
x1 (1 GB/s) x4 (4 GB/s) x16 (32 GB/s) |
Mechanical properties
| Weight | Approx. 100 g |
Material number:
5APC4100.BX03-002Description:
APC4100 with 3-slot bus - 1 PCIe x16 - 1 PCIe x4 - 1 PCIe x1
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (5APC4100.BX03-002) | EXE / 775 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 device number key | PDF / 70 KB | |
| Automation PC 4100 user's manual | PDF / 17 MB |