General information
LEDs Power, Disk, Link, Run
B&R ID code 0x28A2
Cooling Passive (fanless)
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes
Variant Lithium ion
Power button No, externally controllable via CMC interface
Reset button No, externally controllable via CMC interface
Buzzer No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Controller
Bootloader UEFI BIOS
Processor
Type Intel i7-7600U
Clock frequency 2800 MHz
Number of cores 2
Architecture 14 nm
Thermal design power (TDP) 15 W
Intel Smart Cache 4 MB
Intel 64 architecture Yes
Intel Turbo Boost Technology Yes
Intel Hyper-Threading Technology Yes
Intel vPro Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel Kaby Lake U
Trusted Platform Module TPM 2.0
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type DDR4 SDRAM, dual channel
Memory size 16 GB
Removable No
Graphics
Controller Intel HD Graphics 620
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.4
Power management ACPI 5.0
Interfaces
USB
Quantity 3
Type USB 2.0
Variant USB1-2: M12, A-coded, female
USB3: Type A, female
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s)
Current-carrying capacity Max. 0.5 A per connection
Ethernet
Quantity 2
Variant M12, D-coded, female
Transfer rate 10/100 Mbit/s
Max. baud rate Max. 100 Mbit/s
DisplayPort
Quantity 1
Version 1.2
Slots
Interface option 1
Monitor/Panel option 1
Solid-state drive
Capacity 480 GB
Data reliability <1 unrecoverable error per 1016 bits read
MTBF 3,000,000 h
S.M.A.R.T. support Yes
Interface PCIe Gen3 (NVMe 1.3c)
Continuous reading Max. 2000 MB/s
Continuous writing Max. 1700 MB/s
IOPS
4k read Max. 170,000 (random)
4k write Max. 120,000 (random)
Endurance
3D TLC flash memory Yes
Data volume
Theoretical 1024 TBW
Client workload 240 TBW
Storage health data support Yes, AR 4.91 and later
Electrical properties
Nominal voltage +9 to 32 VDC, SELV/PELV circuit
Nominal current Max. 3.2 A at +24 V
Inrush current Max. 60 A for < 300 µs
Overvoltage category per EN 61131-2 II
Galvanic isolation No
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP69K
Ambient conditions
Temperature
Operation Rev. D0 and later: -40 to +60°C
Up to Rev. C5: 0 to +60°C
Storage -40 to +85°C, condensing
Transport -40 to +85°C, condensing
Elevation
Operation 3000 m
Mechanical properties
Dimensions
Width 250 mm
Height 48 mm (without heat sink)
Depth 228 mm
Weight Approx. 1950 g
Material number:
5MPC3100.K35F-000
Description:
APC mobile 3100, Intel i7-7600U 2.8 GHz, 16 GB RAM, 480 GB flash memory, 2x PCIe slots for expansion options, Interfaces: 2x Ethernet 10/100 Mbit/s to M12, 2x USB 2.0 to M12, 1x CAN to multi-header, 1x RS422/485 to multi-header, 1x RS232 to multi-header
Optional Accessories
Expansion option
5ACCIFM0.CETH-000 Expansion option - 4x Ethernet 10/100 Mbit/s to M12 - With Intel I210 Ethernet controller - For APC mobile - Only available with a new device
5ACCIFM0.FCAN-000 Expansion option - 3x CAN interface - For APC mobile - Only available with a new device
5ACCIFM0.FPC3-000 Expansion option - 1x POWERLINK interface - 3x CAN interface - 64 kB FRAM - For APC mobile - Only available with a new device
Linux for B&R 10
5SWLIN.0862-MUL Linux for B&R 10 - 64-bit - Multilingual - MPC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Linux for B&R 12
5SWLIN.0962-MUL Linux for B&R 12 - 64-bit - Multilingual - MPC3100 Kaby Lake (UEFI boot) - CPU Celeron C-3965U - CPU Core i7-7600U - Installation - Only available with a new device
Windows 10 IoT Enterprise 2019 LTSC
5SWW10.1162-MUL Windows 10 IoT Enterprise 2019 LTSC - 64-bit - High End - Multilingual - MPC3100 Kaby Lake (UEFI boot) - CPU Core i7 - License - Only available with a new device - The EULA for WINDOWS IOT ENTERPRISE (ALL EDITIONS) applies (see www.br-automation.com/eula).
Windows 10 IoT Enterprise 2021 LTSC
5SWW10.1662-MUL Windows 10 IoT Enterprise 2021 LTSC - 64-bit - Entry - Multilingual (EN / DE / FR / ES) - MPC3100 Kaby Lake (UEFI boot) - CPU Celeron C-3965U - License - Only available with a new device - The EULA for WINDOWS IOT ENTERPRISE (ALL EDITIONS) applies (see www.br-automation.com/eula).
5SWW10.1862-MUL Windows 10 IoT Enterprise 2021 LTSC - 64-bit - High End - Multilingual (EN / DE / FR / ES) - MPC3100 Kaby Lake (UEFI boot) - CPU Core i7-7600U - License - Only available with a new device - The EULA for WINDOWS IOT ENTERPRISE (ALL EDITIONS) applies (see www.br-automation.com/eula).
Automation Studio HW Upgrades Version (Date) Download
V4.10 HW Upgrade (5MPC3100.K35F-000) EXE / 877 KB
V6.0 HW Upgrade (5MPC3100.K35F-000) EXE / 596 KB
BIOS Version (Date) Download
BIOS upgrade Kabylake-U (APC mobile) ZIP / 5 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 408 KB
Automation PC 3100 mobile device number key PDF / 51 KB
Automation PC 3100 mobile user's manual PDF / 11 MB
CAN Driver user's manual PDF / 415 KB
Data sheet X90TB120.01-00 PDF / 26 MB
HMI Service Center User's manual PDF / 605 KB
Driver Version (Date) Download
ADI driver universal ZIP / 101 MB
CAN Driver (Win10, Win11) ZIP / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.1 (5MPC3100.K35F-000) EXE / 4 MB
Firmware Upgrades Version (Date) Download
APC 3100 mobile firmware upgrade (MTCX) ZIP / 693 KB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 38 MB
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit ZIP / 39 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
CAN Development Kit ZIP / 6 KB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo