General information
B&R ID code 0x27D9
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Display
Type TFT color
Diagonal 12.1"
Colors 16.7 million
Resolution WXGA, 1280 x 800 pixels
Contrast 1000:1
Sunlight readable Yes
Viewing angles
Horizontal Direction R = 89° / Direction L = 89°
Vertical Direction U = 89° / Direction D = 89°
Backlight
Type LED
Brightness (dimmable) Typ. 150 to 1500 cd/m²
Half-brightness time 70,000 h
Touch screen
Technology Projected capacitive touch (PCT)
Transmittance Approx. 88%
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, coated
Design Black
Gasket 3 mm fixed gasket
Dimensions
Width 324 mm
Height 221.5 mm
Weight Approx. 2900 g
Material number:
5AP1130.121E-010
Description:
Automation Panel 12.1" sunlight readable - 1280 x 800 pixels (16:10) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - For PPC2100/PPC3x00/PPC2200 - For link modules
Automation Studio HW Upgrades Version (Date) Download
V4.6 HW Upgrade (5AP1130.121E-010) EXE / 525 KB
V6.0 HW Upgrade (5AP1130.121E-010) EXE / 540 KB
Documentation Version (Date) Download
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
M-CAD (Mechan. Templates) Version (Date) Download
2D/3D files STEP/DXF 5AP1130.121E-010 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo