General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Features
| Optional operating elements | |
| Quantity | 11 |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Material | Steel sheet |
| Weight | 600 g |
Material number:
5ACCKP00.185B-000Description:
AP5000 swing arm expansion option - Expansion cover - For built-in operating elements - 11x options for 22.3 mm built-in elements - For panel 5AP5230.185B/185C-000
Further information:
Optional Accessories
Operating elements
| 5ACCSE00.0000-000 | RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally open contact - Illuminated with white LED |
| 5ACCSE00.0000-001 | RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally closed contact - Illuminated with white LED |
| 5ACCSE00.0000-002 | RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally closed contact - Normally open contact - Illuminated with white LED |
| 5ACCSE00.0001-000 | RAFIX 22 FS emergency stop button |
| 5ACCSE00.0002-000 | RAFIX 22 FS key switch 2x90° |
| 5ACCSE00.0003-000 | RAFIX 22 FS key switch 1x90° |
| 5ACCSE00.0004-000 | RAFIX 22 FS+ selector switch 1-90° |
| 5ACCSE00.0005-000 | RAFIX FS 22+ USB IP65 400 mm |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 5000 User's Manual | PDF / 23 MB | |
| KCF Editor User's manual | PDF / 320 KB | |
| Key Editor help | ZIP / 8 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCKP00.185B-000 | ZIP / 506 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 25 MB | |
| Key Editor | ZIP / 46 MB |