Material number:
AP.STDC-HP800G6Description:
HPDesk800G6-64 GB /64-bit / i7 / 512 SSD / 2 TB / TPM Hardware: 1x HP EliteDesk 800 G6-Tower, PC 230 VAC - Intel Core i7-10700K, 8C/16T, 3.80-5.10 GHz - Intel® UHD Graphics 630 - Memory 64 GB RAM -DDR4-3200 SDRAM - HP 512 GB SSD PCIe NVMe M.2 - HP 2 TB HDD Operating system HP Win11 Pro 64, (for deliveries starting with 05/2022, previously Win10 Pro 64) 3 year NextBusinessDay Warranty 1x Onboard Ethernet Adapter I219LM GbE for redundancy bus 0x Ethernet Adapter Intel I210-T1 PCIe GbE for operating bus 0x Ethernet Adapter Intel I210-T1 PCIe GbE for process bus Number of available slots in the computer 2x PCIe x1 full-size (0 allocated) 1x PCIe x16(x4) full-size (0 allocated) 1x PCIe x16 full-size (0 allocated) HP-PS/2 optical mouse HP standard slim keyboard europ. English WITHOUT Linux operating system license!!! WITHOUT preinstalled Linux and APROL!!! Notes regarding APROL R4.2-xx releases: Limited functionality only in R4.2-xx (SLES 12)! Server usable (tested) starting with APROL R4.2-07 (Q4-2022)!!! Limitations regarding: Onboard graphics card (external graphics card recommended), onboard Ethernet and audio interface