8LSA55.DB030S300-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 11.6
Nominal power PN [W] 3644
Nominal current IN [A] 7.1
Stall torque M0 [Nm] 12.5
Stall current I0 [A] 7.7
Maximum torque Mmax [Nm] 41.4
Maximum current Imax [A] 33
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 1.127
Stator inductance L2ph [mH] 12.5
Electrical time constant tel [ms] 11.1
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 10.4
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 1.47
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Key
Material number:
8LSA55.DB030S300-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 11.600 Nm - Stall torque: 12.500 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Brake holding torque: 15.00 Nm - Shaft key d=24.00 k6x50.00 mm, without oil seal - EQI 1331 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 96.3
{"MotorCurrMax":"33.00","MotorCurrRated":"7.100","MotorCurrStall":"7.700","MotorPolepairs":"4","MotorSpeedMax":"9000","MotorSpeedRated":"3000","MotorStatorInductance":"12.50000","MotorStatorResistance":"1.127","MotorTorqConst":"1.630","MotorTorqMax":"41.40","MotorTorqRated":"11.600","MotorTorqStall":"12.500","MotorVoltageConst":"98.44","MotorAcoposType1":"1090","MotorAcoposType2":"0110","MotorAcoposType3":"","MotorAcoposType4":"8X8X","productId":"8LSA55.DB030S300-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA55.DB030S300-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA55.DB030S300-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo