8LSA25.ee060ffgg-3

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.52
Nominal power PN [W] 327
Nominal current IN [A] 0.71
Stall torque M0 [Nm] 0.6
Stall current I0 [A] 0.82
Maximum torque Mmax [Nm] 2.4
Maximum current Imax [A] 3.7
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 34.63
Stator inductance L2ph [mH] 49.6
Electrical time constant tel [ms] 1.4
Thermal time constant ttherm [min] 20
Moment of inertia J [kgcm2] 0.16
Weight without brake m [kg] 1.3
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.45
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1010
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA25.ee060ffgg-3
Description:
S4 6000 0.52 00000 x xx 0 S0 xx S 560 R0
{"MotorCurrMax":"3.70","MotorCurrRated":"0.710","MotorCurrStall":"0.820","MotorPolepairs":"4","MotorSpeedMax":"9000","MotorSpeedRated":"6000","MotorStatorInductance":"49.60000","MotorStatorResistance":"34.630","MotorTorqConst":"0.730","MotorTorqMax":"2.40","MotorTorqRated":"0.520","MotorTorqStall":"0.600","MotorVoltageConst":"43.98","MotorAcoposType1":"1010","MotorAcoposType2":"0014","MotorAcoposType3":"","MotorAcoposType4":"2X2X","productId":"8LSA25.ee060ffgg-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA25.D8060S000-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D8060S100-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D8060S200-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D8060S300-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D9060S000-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D9060S100-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D9060S200-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.D9060S300-3) EXE / 610 KB
V4.0 DT Upgrade (8LSA25.R0060D000-3) EXE / 609 KB
V4.0 DT Upgrade (8LSA25.R0060D100-3) EXE / 609 KB
V4.0 DT Upgrade (8LSA25.R0060D200-3) EXE / 609 KB
V4.0 DT Upgrade (8LSA25.R0060D300-3) EXE / 609 KB
V6.0 DT Upgrade (8LSA25.D8060S000-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D8060S100-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D8060S200-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D8060S300-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D9060S000-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D9060S100-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D9060S200-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.D9060S300-3) EXE / 583 KB
V6.0 DT Upgrade (8LSA25.R0060D000-3) EXE / 582 KB
V6.0 DT Upgrade (8LSA25.R0060D100-3) EXE / 582 KB
V6.0 DT Upgrade (8LSA25.R0060D200-3) EXE / 582 KB
V6.0 DT Upgrade (8LSA25.R0060D300-3) EXE / 582 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo