8LSA25.D8060S200-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.52
Nominal power PN [W] 327
Nominal current IN [A] 0.71
Stall torque M0 [Nm] 0.6
Stall current I0 [A] 0.82
Maximum torque Mmax [Nm] 2.4
Maximum current Imax [A] 3.7
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 34.63
Stator inductance L2ph [mH] 49.6
Electrical time constant tel [ms] 1.4
Thermal time constant ttherm [min] 20
Moment of inertia J [kgcm2] 0.16
Weight without brake m [kg] 1.3
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.45
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1010
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder D8 2.2 inductive single-turn
Shaft end Smooth shaft
Material number:
8LSA25.D8060S200-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS ENDAT22, S: 1 - 00: No special option - Efficiency: 87.0
{"MotorCurrMax":"3.70","MotorCurrRated":"0.710","MotorCurrStall":"0.820","MotorPolepairs":"4","MotorSpeedMax":"9000","MotorSpeedRated":"6000","MotorStatorInductance":"49.60000","MotorStatorResistance":"34.630","MotorTorqConst":"0.730","MotorTorqMax":"2.40","MotorTorqRated":"0.520","MotorTorqStall":"0.600","MotorVoltageConst":"43.98","MotorAcoposType1":"1010","MotorAcoposType2":"0014","MotorAcoposType3":"","MotorAcoposType4":"2X2X","productId":"8LSA25.D8060S200-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA25.D8060S200-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA25.D8060S200-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo