Please choose country and language

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 345
Nominal power PN [W] 90321
Nominal current IN [A] 175
Stall torque M0 [Nm] 480
Stall current I0 [A] 240
Maximum torque Mmax [Nm] 1050
Maximum current Imax [A] 585
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.04
Voltage constant KE [V/1000 rpm] 140
Stator resistance R2ph [Ω] 0.024
Stator inductance L2ph [mH] 1.2
Electrical time constant tel [ms] 49.167
Thermal time constant ttherm [min] 39
Moment of inertia J [kgcm2] 2200
Weight without brake m [kg] 285
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSL95.ee025ff00-0
Description:
Synchronous motor, external cooling; axial fan, flange mounting, B-side foot mounting possible; size 9, length 5, nominal speed 2500 rpm;
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo