Motor
Nominal speed nN [rpm] | 1100 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 160 |
Nominal power PN [W] | 18431 |
Nominal current IN [A] | 35.7 |
Stall torque M0 [Nm] | 175 |
Stall current I0 [A] | 39 |
Maximum torque Mmax [Nm] | 405 |
Maximum current Imax [A] | 101 |
Maximum speed nmax [rpm] | 4300 |
Torque constant KT [Nm/A] | 4.61 |
Voltage constant KE [V/1000 rpm] | 300 |
Stator resistance R2ph [Ω] | 0.42 |
Stator inductance L2ph [mH] | 14.6 |
Electrical time constant tel [ms] | 35.667 |
Thermal time constant ttherm [min] | 23.8 |
Moment of inertia J [kgcm2] | 580 |
Weight without brake m [kg] | 125 |
Holding brake
Holding torque of brake MBr [Nm] | 200 |
Mass of brake [kg] | 13 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0440 |
Cross section for B&R motor cables [mm2] | 10 |
Connector type | Terminal box |
Material number:
8KSC84.ee011ff00-0Description:
Synchronous motor, external cooling; centrifugal fan, flange mounting, B-side foot mounting possible; size 8, length 4, nominal speed 1100 rpm;
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8KS | PDF / 88 KB | |
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8KS user's manual | PDF / 8 MB |