8B0F0160H000.100-1

General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL UL E225616
Power conversion equipment
UL cULus E225616
Power conversion equipment
Mains connection
Permissible network configurations TT, TN
Mains input voltage Max. 3x 528 VAC
Frequency Max. 60 Hz
Continuous current 16 Aeff
Peak current 24 Aeff (<1 min), 1x/h
Reduction of continuous current depending on ambient temperature
Starting at 50°C 0.164 A/K
Reduction of continuous current depending on installation elevation
Starting at 2000 m above sea level 15 A up to 3000 m
14.2 A up to 4000 m
Power dissipation 6.1 W
Line filter per EN 61800-3, category C3 Yes
Variant
L1, L2, L3 and L1´, L2´, L3´ Terminals
PE M5 threaded bolt
Shield connection
On mains No
On device No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 6 mm²
Approbation data
UL/C-UL-US 28 to 8 AWG
CSA 28 to 8 AWG
Electrical properties
Discharge capacitance 0.54 µF
Leakage current 47.3 mA
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally Yes
Installation elevation above sea level
Nominal 0 to 2000 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 PD 3 per EN 61800-5-1 and IEC 60664-1
Overvoltage category per IEC 60950 III
Overvoltage category per EN 61800-5-1 III per EN 60664-1
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Vibration and shock 3M4 per IEC 60721-3-3
Dimensions
Width 45 mm
Height 263.8 mm
Depth 70 mm
Weight 0.87 kg
Material number:
8B0F0160H000.100-1
Description:
Passive line filter, 16 A, 3x 528 VAC, 50/60 Hz, IP20, specially designed also for operation at 2.5 kHz
Certificates Version (Date) Download
E361934 UL Certificate of Compliance ACOPOS P3 PDF / 304 KB
Documentation Version (Date) Download
Datasheet 8B0F0160H000.100-1 PDF / 1,005 KB

Please choose country and language

B&R Logo