5PP5IO.GNAC-00

General information
B&R ID code 0xB4DD
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
COM2
Type RS232/422/485, galvanically isolated
Variant Female DSUB connector, 9-pin
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 1 A
Panel/Monitor interface
Variant Female DVI-I connector
Type SDL/DVI
Audio
Type HDA sound
Inputs Microphone, Line In
Outputs Line Out
Electrical properties
Power consumption 7 W
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Material number:
5PP5IO.GNAC-00
Description:
  • 1x USB 2.0
  • 1x RS232/422/485
  • 1x HDA sound
  • 1x Smart Display Link / DVI
  • Compatible with the PP500 and APC511

The 5PP5IO.GNAC-00 I/O board has 1x RS232/422/485 interface, 1x USB 2.0 connection, 1x HDA sound connection and 1x female Smart Display Link/DVI connector. This I/O board can be connected to and operated on Power Panel 500 and Automation PC 511 systems with an I/O board slot.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP5IO.GNAC-00) EXE / 431 KB
V4.0 HW Upgrade (5PP5IO.GNAC-00) EXE / 297 KB
Documentation Version (Date) Download
Automation PC 511 User's manual PDF / 16 MB
Power Panel 500 User's Manual PDF / 17 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB

Please choose country and language

B&R Logo