5PC600.SE00-01

General information
Dongle port Yes
LEDs Power, CF, Link
B&R ID code 0xA3BB
Cooling Passive via heat sink
Battery
Type Renata 950 mAh
Service life 2½ years
Removable Yes, accessible behind the orange cover
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Keyboard/Mouse USB
Certifications
CE Yes
UKCA Yes
Controller
Bootloader BIOS
Real-time clock
Accuracy Component-dependent
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Depends on the CPU board being used
SRAM
Size 512 kB
Battery-backed Yes
Remanent variables in power failure mode 256 kB with 5PC600.X855-00 CPU boards
192 kB with CPU board 5PC600.X945-00
(for e.g. Automation Runtime, see Automation Help)
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
COM2
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Quantity 2
Type Type I
USB
Quantity 4
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA or 1 A per connection
Ethernet
Quantity 1
Variant Shielded RJ45 port
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Panel/Monitor interface
Variant Female DVI-A connector
Type Monitor
POWERLINK
Quantity 1
Node switches 2
CAN
Quantity 1
Transfer rate Max. 500 kbit/s
Node switches Yes
Status LED Yes
Terminating resistor Yes, can be enabled via switch
X2X
Quantity 1
Status LED Yes
Audio
Type -
Inputs -
Outputs -
Add-on interface slot
Quantity -
Slots
PCI slots
Quantity -
Type -
Variant -
Standard -
Bus speed -
Slide-in drives No
Slide-in compact drives No
Add-on drives No
Automation Panel Link slot No
Add-on UPS slot Yes
Slot for fan kit No
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 3.8 A
Inrush current Typ. 7 A, max. 40 A for < 300 µs
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation Component-dependent
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation Component-dependent
Storage Component-dependent
Transport Component-dependent
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Housing
Material Galvanized plate
Front cover Dyed orange plastic (similar to Pantone 144CV)
Coating Light gray (similar to Pantone 427CV), dark gray (similar to Pantone 432CV)
Dimensions
Width 68.3 mm
Height 210 mm
Depth 225.6 mm
Weight Approx. 1400 g
Material number:
5PC600.SE00-01
Description:
APC620 embedded system unit, connections for 2x RS232, 4x USB 2.0, DVI-A, 1x ETH 10/100, 1x POWERLINK, 1x CAN, 1x X2X, 512 kB SRAM, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately)
Mandatory Accessories
CPU boards
5PC600.X945-00 CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Heat sinks
5AC600.HS03-02 APC620 embedded heat sink for CPU boards with Atom 1600 MHz.
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
Optional Accessories
Uninterruptible power supplies
5AC600.UPSI-00 UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately.
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (5PC600.SE00-01) EXE / 650 KB
V3.0 HW Upgrade (5PC600.SE00-01) EXE / 661 KB
V4.0 HW Upgrade (5PC600.SE00-01) EXE / 592 KB
Documentation Version (Date) Download
Automation PC 620 945GME N270 User's manual PDF / 12 MB
Automation PC 620 User manual PDF / 16 MB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) ZIP / 434 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PC600.SE00-00, 5PC600.SE00-01, 5PC600.SE00-02 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB

Please choose country and language

B&R Logo