5DLSDL.1002-00

General information
B&R ID code 0xE3B3
Brightness buttons Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
COM
Type RS232, modem supported, not galvanically isolated
Variant DSUB, 9-pin, female
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
USB
Quantity 3 (2x Type A; 1x Type B)
Type USB 2.0
Variant 2x type A
1x type B
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Total max. 1 A
Panel In
Variant DVI-D
Type SDL/DVI
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3 A
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Weight 380 g
Material number:
5DLSDL.1002-00
Description:
  • Link module for Automation Panel 9xD systems
  • 1x SDL/DVI Panel In interface
  • 2x USB 2.0 type A
  • 1x USB In (USB type B)
  • 1x RS232 interface
  • Display brightness buttons
Automation Panel link module - SDL/DVI receiver - For Automation Panel 92D/93D/99D
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5DLSDL.1002-00) EXE / 210 KB
Documentation Version (Date) Download
Automation Panel 9xD User's Manual PDF / 6 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB

Please choose country and language

B&R Logo