General information
| LEDs | 3 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| USB | |
| Quantity | 1 |
| Type | USB 1.1 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Current-carrying capacity | Max. 500 mA |
Keys
| Function keys | No |
| Soft keys | No |
| System keys | Alphanumeric keys, numeric keys, cursor block |
| Emergency switch-off | No |
| Key switch | No |
| LED luminous intensity | |
| yellow | 60 mcd |
| green | 35 mcd |
Electrical properties
| Power consumption | Max. 4 W |
| Emergency switch-off circuit loop resistance | Max. 1 Ω |
Operating conditions
| Degree of protection per EN 60529 | All sides: IP65, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
5AC800.EXT1-00Description:
- AP800 keypad extension (bottom)
- Alphanumeric Windows keyboard
- US International keyboard layout
- USB 1.1 interface
- IP65 protection
This keypad extension for the Automation Panel 800 is equipped with an integrated USB port and provides IP65 protection.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 5AC800.EXT1-00s | EXE / 576 KB | |
| AS 3.0 Upgrade 5AC800.EXT1-00s | EXE / 562 KB | |
| V4.0 HW Upgrade (5AC800.EXT1-00) | EXE / 927 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB | |
| KCF Editor User's manual | PDF / 320 KB | |
| Key Editor help | ZIP / 8 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5AC800.EXT1-00 | ZIP / 2 MB | |
| Dimensions pdf 5AC800.EXT1-00 | PDF / 121 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 25 MB | |
| Key Editor | ZIP / 46 MB |