General information
| Certifications | |
| CE | |
| UL |
Material number:
2IF101.60-1Description:
2010 interface module 64 + 404 KB SRAM, 256 KB FlashPROM 1 RS232 interface 1 electrically isolated RS232/TTY 1 RS485/RS422 interface electrically isolated, network-capable 1 CAN interface electrically isolated, network-capable 1 ETHERNET interface, BNC connector electrically isolated, network-capable
Optional Accessories
Infrastructure components
| 0AC912.9 | Bus adapter, CAN, 1 CAN interface |
| 0AC913.92 | Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB) |
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| 7AC911.9 | Bus connector, CAN |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2IF101.60-1 | PDF / 140 KB |