General information
Certifications | |
CE | |
UL |
Material number:
2DI425.6Description:
2010 digital input module 32 inputs 24 VDC, 10 msec, sink/source 8 electrically isolated input groups Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (2DI425.6) | EXE / 404 KB | |
V3.0 HW Upgrade (2DI425.6) | EXE / 403 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 2DI425.6 | PDF / 113 KB |