Short description
| I/O module | 35 digital inputs, 6 analog inputs, 45 digital outputs, 4 analog outputs, 8 thermocouples, 2 PWM outputs |
| Interfaces | 2x Ethernet, 1x CAN bus, 1x RS485 interface, 1x USB |
General information
| B&R ID code | 0xF100 |
| System requirements | |
| Automation Studio | 4.5.01 or later |
| Automation Runtime | A4.51 or later |
| Cooling | Passive |
| LEDs | |
| Quantity | 7 |
| Status | Supply voltage OK, operating state, module status, Ethernet, CAN, RS485 |
| Power button | No |
| Reset button | Yes |
| Controller redundancy | |
| Master capability | No |
| Buzzer | No |
| Support | |
| ACOPOS support | No |
| Visual Components support | No |
| Safety support | No |
| Electrical isolation |
Thermocouples, Ethernet 1 (IF2) and Ethernet 2 (IF3) isolated from each other and from other interfaces Power supply not isolated from channel, and channel not isolated from channel |
| Certifications | |
| CE | Yes |
Controller
Interfaces
| Interface IF2 | |
| Connection designation | X2 Ethernet1 |
| Type | Ethernet |
| Variant | 1x RJ45 shielded |
| Line length | Max. 100 m between 2 nodes (segment length) |
| Max. transfer rate | 10/100 Mbit/s |
| Transfer | |
| Physical layer | 10BASE-T/100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Interface IF3 | |
| Connection designation | X3 Ethernet2 |
| Type | Ethernet |
| Variant | 1x RJ45 shielded |
| Line length | Max. 100 m between 2 nodes (segment length) |
| Max. transfer rate | 10/100 Mbit/s |
| Transfer | |
| Physical layer | 10BASE-T/100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Interface IF4 | |
| Connection designation | X1 USB1 |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | 0.5 A |
| Interface IF6 | |
| Connection designation | X4 CAN1 |
| Type | CAN bus |
| Variant | Connection made using 0TB1110.9000 |
| Transfer rate | Max. 1 Mbit/s |
| Interface IF8 | |
| Connection designation | X4 RS485 |
| Type | RS485 |
| Variant | Connection made using 0TB1110.9000 |
| Transfer rate | Max. 115.2 kbit/s |
Digital inputs
| Quantity | 33 inputs + 2 counter inputs |
| Nominal voltage | 24 VDC |
| Input voltage | 24 VDC ±20% |
| Input current at 24 VDC | 3.2 mA |
| Additional functions | Event counter, gate and period measurement |
| Circuit | Sink or source |
| Input delay |
Counter inputs 1 to 2: <4 µs Inputs 3 to 33: <1 ms |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
Event counters
| Quantity | 2 |
| Signal form | Square wave pulse |
| Evaluation | Positive or negative edge, cyclic counter |
| Input frequency | Max. 100 kHz |
| Pulse length | >4 µs |
| Counter size | 16-bit |
| Supported inputs |
Input 1: Counter 1 Input 2: Counter 2 |
Gate time measurement
Period measurement
Analog inputs
Thermocouple temperature inputs
Digital outputs
PWM output
Analog outputs
| Quantity | 4 |
| Output | ±10 V |
| Digital converter resolution | 12-bit |
| Switch on/off behavior | Internal enable relay, for startup |
| Max. error | |
| Gain | 0.080%, based on the current output value |
| Offset | 0.050%, based on the entire output range |
| Output protection | Protection against wiring with supply voltage, short-circuit proof |
| Output format | |
| Data type | INT |
| Voltage | INT 0x8000 - 0x7FFF / 1 LSB = 0x0010 = 4.88 mV |
| Range of values | |
| 10 V | 0x7FFF |
| 0 V | 0x0000 |
| -10 V | 0x8000 |
| Max. load per output | ±10 mA (load ≥1 kΩ) |
| Max. gain drift | 0.08%, based on the current output value |
| Max. offset drift | 0.05%, based on the entire output range |
| Error caused by load change | 0.015% from 10 MΩ → 1 kΩ, resistive |
| Nonlinearity | 0.025%, based on the output range |
Power supply unit
| Voltage range | 24 VDC ±25% |
| Power consumption | 3.5 W |
| Voltage monitoring | Yes |
Operating conditions
| Mounting orientation | |
| Horizontal | No |
| Vertical | Yes |
| Pollution degree per EN 60664-1 | 2 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 10 to 90%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 190 mm |
| Height | 198 mm |
| Depth | 31 mm |
| Module dimensions including mounting plates | 190 x 198 x 31 mm (W x H x D) |
Material number:
XEPIMC100Description:
CPU I/O board, ARM Cortex A8-600, 2 GB flash memory, 512 MB DDR3 SDRAM, 32 kB FRAM, 24 VDC, 2x Ethernet interface,1x CAN bus, 1x RS485 interface, 1x USB 2.0 interface, 35 digital inputs, 24 VDC, sink/source, 2 event counters or gate time / period duration measurement, 33 digital outputs, 24 VDC, 2 A (50%), 12 digital outputs, 24 VDC, 0.5 A, 2 PWM outputs, 3 A, 8 thermocouple inputs J, K, S, N, 4 analog inputs for potentiometers, 0 to 10 V, 0 to 20 mA, 4.5 V, 14-bit, 2 analog inputs ±10 V, 14-bit, 4 analog outputs, ±10 V, 12-bit
Mandatory Accessories
Miscellaneous
| XEPIMA100 | SMARTMOLD I/O connector set (100 I/Os) screw clamp terminal blocks |
| XEPIMA100.01 | SMARTMOLD I/O connector set (100 I/Os) cage clamp terminals |
| XEPIMA200 | SMARTMOLD I/O connector set (119 I/Os) screw clamp terminal blocks |
| XEPIMA200.01 | SMARTMOLD I/O connector set (119 I/Os) cage clamp terminals |
| XEPIMA419 | SMARTMOLD I/O connector set (112 I/Os) |
Terminal blocks
| 0TB1104.9000 | 4-pin accessory screw clamp terminal block (3.5) |
| 0TB1106.9000 | 6-pin accessory screw clamp terminal block (3.5) |
| 0TB1107.9000 | 7-pin accessory screw clamp terminal block (3.5) |
| 0TB1108.9000 | 8-pin accessory screw clamp terminal block (3.5) |
| 0TB1110.9000 | 10-pin accessory screw clamp terminal block (3.5) |
| 0TB1112.9000 | 12-pin accessory screw clamp terminal block (3.5) |
| 0TB1114.9000 | 14-pin accessory screw clamp terminal block (3.5) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.5 HW Upgrade (XEPIMC100) | EXE / 15 MB |
| General | Version (Date) | Download |
|---|---|---|
| Open Source Licenses Smartmold | ZIP / 1 MB |