General information
| Cooling | Fanless |
| Power consumption | 8 W |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| CSA | cCSAus 305307 |
Power connection
| Input voltage | 18 to 58 VDC |
| Input current |
Min. 0.75 A at 18 VDC Min. 0.25 A at 48 VDC |
Interfaces
| Interface IF1 | |
| Type | LNK |
| Variant | 12-pin A-coded M12 connection |
| Line length | Max. 2.8 m |
| Interface IF2 | |
| Type | ETH |
| Variant | 8-pin A-coded M12 connection |
| Line length | Max. 20 m |
| Transfer rate | 1 Gbit/s |
| Interface IF3 | |
| Type | PLK1 |
| Variant | 4-pin D-coded M12 connection |
| Line length | Max. 20 m |
| Transfer rate | 100 Mbit/s |
| Interface IF4 | |
| Type | PLK2 |
| Variant | 4-pin D-coded M12 connection |
| Line length | Max. 20 m |
| Transfer | 100 Mbit/s |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Degree of protection per EN 60529 | IP65/IP67 |
Ambient conditions
| Temperature | |
| Operation | 5 to 40°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 95% |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 179 mm |
| Height | 36.1 mm |
| Depth | 136 mm |
| Weight | 1 kg |
Material number:
8FLM11.0000.00I-2Description:
ACOPOS 6D controller, M12 connection for 6D Link, EPL hub
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.9 HW Upgrade (8FLM11.0000.00I-2) | EXE / 286 KB | |
| V6.0 HW Upgrade (8FLM11.0000.00I-2) | EXE / 293 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D S4 user´s manual | PDF / 7 MB | |
| Data sheet 8FLM11.0000.00I-2 | PDF / 233 KB |