Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 6 mm |
Material number:
ETAL100.0433-1Description:
The module rack serves as a replacement part for ETA light system ACOPOSmicro servo technology.
- ETAL100.0433-1 - Module rack ACOPOSmicro
- Replacement part for ETAL410.1033-1 and ETAL410.103B-1
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL100.0433-1 | PDF / 131 KB |