General information
| Certifications | |
| CE | |
| UL |
Material number:
BRCOMP2-0Description:
Compact PLC 24 VDC supply, 6.5 W without panel 16 KByte EEPROM 16 KByte SRAM for 4.7 KB instructions 16 KByte EEPROM expansion memory 16 digital inputs, 24 VDC, 2 msec, sink 4 of which are counter inputs: 20 kHz 14 transistor outputs, 24 VDC, 1 A 2 analog inputs, 16 bit Signal for each channel adjustable Voltage: +/- 10 V Current: 0 to 20 mA KTY10 sensor: -50 to +150 degrees C Resistance measurement: 0 - 65 kOhm 2 analog outputs, 12 bit Signal depends on connection Voltage: +/- 10 V Current: 0 to 20 mA 1 RS232 interface 1 RS232/RS485 interface RS485: elec. isolated, network-capable 1 PATA interface 1 TTY online interface with electrically isolated receiver 1 CAN interface CAN: elec. isolated, network-capable