General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Front | |
| Panel overlay | |
| Light background color | Similar to Pantone 427CV |
| Dimensions | |
| Width | 196 mm |
| Height | 80 mm |
| Depth | 8 mm |
Material number:
5A5003.03Description:
This front cover can be installed on the front of the USB media drive (order number 5MD900.USB2-00, 5MD900.USB2-01 or 5MD900.USB2-02) to protect the interfaces.
| Documentation | Version (Date) | Download |
|---|---|---|
| Provit 5000 User's Manual | PDF / 34 MB |