General information
Support
| Hardware | APC4100, xPC3200, xPC2300 |
| Operating systems | |
| Windows 11 IoT Enterprise LTSC 64-bit | Yes |
| Windows 10 IoT Enterprise LTSC 64-bit | Yes |
| Linux for B&R 12 | Yes |
| Software | |
| PVI | 6.0 |
Electrical properties
| Power consumption | Max. 2.36 W |
Ambient conditions
| Temperature | |
| Operation | -40 to 85°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 90% at 85°C for 96 h, non-condensing |
| Storage | Up to 90% at 85°C for 96 h, non-condensing |
| Transport | Up to 90% at 85°C for 96 h, non-condensing |
| Vibration | |
| Storage | 10 to 2,000 Hz: 20 g peak |
| Transport | 10 to 2,000 Hz: 20 g peak |
| Shock | |
| Operation | 500 g peak, 1 ms |
| Storage | 500 g peak, 1 ms |
| Transport | 500 g peak, 1 ms |
Mechanical properties
| Dimensions | |
| Width | 29.8 mm |
| Length | 38.5 mm |
| Depth | 3.8 mm |
| Weight | Approx. 10 g |
Material number:
5CFXPR.960G-20Description:
CFexpress 960 GB TLC
Optional Accessories
CFexpress cards
| 5ACCRCFX.960G-20 | HMI CFexpress 960 GB TLC |
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB | |
| DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 232 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Aggregate data sheet CFexpress cards | PDF / 207 KB | |
| Automation PC 3200 User's Manual | PDF / 11 MB | |
| Automation PC 4100 user's manual | PDF / 17 MB | |
| Panel PC 3200 User's Manual | PDF / 18 MB |