General information
Cable construction
Connector
| Type | 2x RJ45, male |
| Mating cycles | Min. 750 |
| Contacts | 8 |
Electrical properties
| Operating voltage | ≤100 V |
| Conductor resistance | ≤290 Ω/km |
| Wave impedance | 100 ±5 Ω (at 100 MHz) |
| Transfer properties | Category 6A / Class EA up to 500 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
| Insulation resistance | ≥500 MΩ/km |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Flame-retardant | IEC 60332-1-2 |
| Oil and hydrolysis resistance | EN 60811-2-1 (90°C / 7x24 h) |
| Degree of protection per EN 60529 | |
| Cables | IP20 |
| RJ45 connector | IP20, only when properly connected |
Ambient conditions
| Temperature | |
| Storage | -40 to 80°C |
| Fixed installation | -40 to 80°C |
| Flexible installation | -40 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 1 m |
| Diameter | 6.7 mm |
| Bend radius | |
| Fixed installation | ≥5x diameter |
| Flexible installation | ≥10x diameter |
| Weight | 59 g |
| Tension | |
| In operation | ≤70 N |
| During installation | ≤70 N |
Material number:
5CASD3.0010-00Description:
5CASD3.xxxx-00 SDL3/SDL4 cables are designed to transfer SDL3/SDL4 data and enable easy cable installation. Due to the RJ45 connector, the cable is also suitable for narrow feed-throughs, e.g. in swing arm shafts.
| Documentation | Version (Date) | Download |
|---|---|---|
| HMI cable manual | PDF / 3 MB |