8LSA75.DB030S000-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 30
Nominal power PN [W] 9425
Nominal current IN [A] 18.4
Stall torque M0 [Nm] 43
Stall current I0 [A] 26.38
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 169
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 3.9
Electrical time constant tel [ms] 18.57
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 74
Weight without brake m [kg] 28
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Smooth shaft
Material number:
8LSA75.DB030S000-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 30.000 Nm - Stall torque: 43.000 Nm - Centering diameter: 180.00 mm, j6 fit - Flange square dimension: 190.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=28.00 k6x58.00 mm, without oil seal - EQI 1331 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 96.9
{"MotorCurrMax":"169.00","MotorCurrRated":"18.400","MotorCurrStall":"26.380","MotorPolepairs":"5","MotorSpeedMax":"4500","MotorSpeedRated":"3000","MotorStatorInductance":"3.90000","MotorStatorResistance":"0.210","MotorTorqConst":"1.630","MotorTorqMax":"187.00","MotorTorqRated":"30.000","MotorTorqStall":"43.000","MotorVoltageConst":"98.44","MotorAcoposType1":"1320","MotorAcoposType2":"0330","MotorAcoposType3":"","MotorAcoposType4":"034X","productId":"8LSA75.DB030S000-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA75.DB030S000-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA75.DB030S000-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo