8I0XD086.400-1

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Display
Resolution 128 x 64 pixels
Operating conditions
Rated protection of housing IP21
Ambient conditions
Temperature
Operation -15 to 50°C
Mechanical properties
Weight 0.05 kg
Material number:
8I0XD086.400-1
Description:
Plain text display for ACOPOSinverter P86, backlight, navigation key, IP43 protection

Please choose country and language

B&R Logo