Short description
| Communication module | POWERLINK V2 controlled node |
General information
| B&R ID code | 0xF25B |
| Status indicators | Module status, bus function |
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
Interfaces
| Fieldbus | POWERLINK V2 controlled node |
| Variant | 2x shielded RJ45 (hub) |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 100 Mbit/s |
| Transfer | |
| Physical layer | 100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | No |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Hub propagation delay | 0.96 to 1 μs |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | -10 to 60°C |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
8I0IF108.400-3Description:
2x POWERLINK interface, POWERLINK V2, interface module for ACOPOSinverter P66
POWERLINK communication cards available in following packages:
- 8I66S200018.0P-000
- 8I66S200037.0P-000
- 8I66S200055.0P-000
- 8I66S200075.0P-000
- 8I66S200110.0P-000
- 8I66S200150.0P-000
- 8I66S200220.0P-000
- 8I66T200018.0P-000
- 8I66T200037.0P-000
- 8I66T200055.0P-000
- 8I66T200075.0P-000
- 8I66T200110.0P-000
- 8I66T200150.0P-000
- 8I66T200220.0P-000
- 8I66T200300.0P-000
- 8I66T200400.0P-000
- 8I66T200550.0P-000
- 8I66T200750.0P-000
- 8I66T201100.0P-000
- 8I66T201500.0P-000
- 8I66T400037.0P-000
- 8I66T400055.0P-000
- 8I66T400075.0P-000
- 8I66T400110.0P-000
- 8I66T400150.0P-000
- 8I66T400220.0P-000
- 8I66T400300.0P-000
- 8I66T400400.0P-000
- 8I66T400550.0P-000
- 8I66T400750.0P-000
- 8I66T401100.0P-000
- 8I66T401500.0P-000
- 8I66T600075.0P-000
- 8I66T600150.0P-000
- 8I66T600220.0P-000
- 8I66T600400.0P-000
- 8I66T600550.0P-000
- 8I66T600750.0P-000
- 8I66T601100.0P-000
- 8I66T601500.0P-000
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 | PDF / 321 KB |