General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mains connection
| Power dissipation | 3.7 W |
| Max. nominal voltage | 1x 240 VAC +10% |
| Nominal filter current | 9 A |
| Max. fault current | 100 mA |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 0.6 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FS009.200-2Description:
9 A EMC filter for ACOPOSinverter P76 and P74new (1-phase 200-240 V, 0.18-0.75 kW).