General information
| Certifications | |
| CE | Yes |
| KC | Yes |
Mains connection
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 16.0 kg |
General information
| Conformity to standard | IEC 61800-5-1 (protection level 1 regarding overvoltages in the mains supply according to VDE 0160) |
Material number:
8I0CT100.000-1Description:
Mains choke 3-phase 100 A, for ACOPOSinverter P84 3x 200 to 240 V, 15 kW and 3x 380 to 480 V, 30 to 55 kW.
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8I0CTxxx.000-1 | PDF / 257 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| STP File 8I0CTxxx.000-1 | ZIP / 822 KB |