8B0F0160H000.A00-1

General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Mains connection
Permissible network configurations TT, TN
Mains input voltage Max. 3x 480 VAC ±10%
Frequency 0 to 60 Hz
Continuous current 16 Aeff
Peak current 24 Aeff (<1 min), 1x/h
Reduction of continuous current depending on ambient temperature
Starting at 50°C 0.165 A/K
Reduction of continuous current depending on installation elevation
Starting at 1000 m above sea level 0.8 Aeff per 1000 m
Power dissipation 6.1 W
Line filter per EN 61800-3, category C3 Yes
Variant
L1, L2, L3 and L1´, L2´, L3´ Terminals
PE M5 threaded bolt
Shield connection
On mains No
On device No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve Max. 4 mm²
Approbation data
UL/C-UL-US 12 AWG
CSA 12 AWG
Electrical properties
Discharge capacitance 0.4 µF
Leakage current 33 mA
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 1000 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 In preparation
Overvoltage category per IEC 60950 II
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 45 mm
Height 250 mm
Depth 70 mm
Weight 0.8 kg
Material number:
8B0F0160H000.A00-1
Description:
  • Wide mains input voltage range
  • Optimally suited for ACOPOSmulti 8B0P power supply modules
  • Compliance with limit values per CISPR11, group 2, class A

In order to conform to the EMC limit values, all 8BVI inverter modules in the drive system connected to the 8B0F line filter must be operated at the nominal switching frequency (5 kHz). The total length of all motor cables on each drive system (and for each 8B0F line filter) is not permitted to exceed 250 m. The cable length between the 8B0F line filter and the 8B0P power supply module is not permitted to exceed 5 m. The maximum permissible motor cable length per motor connection must also be taken into consideration (see 8BVI inverter modules).

Line filter, passive, 16 A, 3x 480 VAC, 50/60 Hz, IP20
Certificates Version (Date) Download
E361934 UL Certificate of Compliance ACOPOS P3 PDF / 304 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
Datasheet 8B0F0160H000.A00-1 PDF / 516 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 8B0F0160H000.A00-1 ZIP / 437 KB

Please choose country and language

B&R Logo