General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
7NC161.7Description:
2003 encoder module, input frequency 100 kHz, incremental or absolute, 32-bit, encoder power supply 5 VDC or 24 VDC, screw-in module
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (7NC161.7) | EXE / 401 KB | |
| V3.0 HW Upgrade (7NC161.7) | EXE / 400 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7NC161.7 | PDF / 646 KB |