5SWWI8.0441-MUL

Operating system
Target systems
Industrial PC PPC900
Chipset QM77
HM76
Edition Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWWI8.0441-MUL
Description:
Windows Embedded 8.1 Industry Pro - 64-bit - Multilingual - PPC900 chipset QM77/HM76 - Only the license (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows Embedded 8.1 Industry Professional
5SWWI8.0200-MUL Windows Embedded 8.1 Industry Professional - 64-bit - Recovery DVD
5SWWI8.0600-MUL Windows Embedded 8.1 Industry Professional - 64-bit - Language Pack DVD

Please choose country and language

B&R Logo